??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
210
Shaft Size
50 mm
Part No.
136890
Description
F4B-SCEZ-50M-SHSS
Weight
2.07 kg
A
49.3 mm
B
144.0 mm
C
50.3 mm
D
111.0 mm
Bolt Diameter
M16
H
12.4 mm
J
15.7 mm
L
61.7 mm
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.